IESNA:LM-63-2002
[TEST]P947948
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8163
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1122.5 1207.1 1298 1389.3 1459.3 1502.2 1528.2 1542.9 1559 1577.8
1601.9 1634.6 1678.8 1730.9 1794.2 1900.8 2061.9 2275.5 2539.4 2869.3
3301.8 3798.2 4326.7 4807.4 5097.9 4950.4 4655.1 4259.5 3784.2 3217.8
2501.3 1787.1 1169.6 679.9 299.1 92.6 0
1122.5 1211.7 1314 1415.3 1490.1 1535.5 1557 1562.3 1565.8 1568.9
1573.9 1584.6 1604.1 1628.7 1669.1 1753.7 1901.9 2116.8 2396.8 2730.6
3130.4 3590.7 4121.7 4695.7 5271.3 5424.2 5099.8 4682.5 4244.2 3745.7
3047.7 2297.2 1598.8 973.3 454.9 144.9 0
1122.5 1216.3 1330 1441.3 1520.8 1568.8 1585.7 1581.7 1572.6 1560
1545.9 1534.5 1529.5 1526.5 1544.1 1606.5 1741.9 1958 2254.1 2591.8
2959 3383.2 3916.6 4584 5444.8 5898.1 5544.6 5105.4 4704.3 4273.7
3594.1 2807.3 2027.9 1266.7 610.6 197.3 0
1122.5 1222.8 1345.9 1464.7 1548.3 1593.6 1601.3 1582 1552.1 1517.6
1481.5 1449.2 1424.6 1407.8 1420.4 1494.1 1658.3 1909.9 2232.9 2587.5
2959.8 3362.2 3834.8 4420 5241 5875.1 5632.6 5146.7 4722.8 4287
3643.2 2877.5 2115.1 1364.2 693.5 243.5 0
1122.5 1229.3 1361.8 1488.1 1575.7 1618.3 1616.9 1582.3 1531.7 1475.3
1417.2 1364 1319.7 1289.1 1296.7 1381.7 1574.7 1861.7 2211.6 2583.2
2960.5 3341.2 3753 4256 5037.3 5852.1 5720.5 5187.9 4741.3 4300.2
3692.2 2947.7 2202.4 1461.7 776.4 289.8 0
1122.5 1233.2 1370.4 1502.2 1592.3 1630.4 1617.3 1564.8 1493.2 1418.6
1348.4 1287.8 1240.2 1214.4 1244.9 1378.3 1633.7 1990.4 2417.8 2880.6
3343.8 3799.1 4262.7 4770.6 5524.3 6298.2 6287.5 5778.6 5269.5 4713.5
4013.8 3192.1 2387 1588.7 880.8 342 0
1122.5 1237.1 1379 1516.3 1608.9 1642.5 1617.7 1547.4 1454.7 1362
1279.6 1211.6 1160.8 1139.8 1193 1375 1692.7 2119.1 2624 3178
3727.2 4257 4772.3 5285.1 6011.3 6744.4 6854.4 6369.3 5797.7 5126.8
4335.3 3436.6 2571.5 1715.8 985.2 394.2 0
1122.5 1239 1384.2 1523.9 1616.3 1646.5 1613.4 1531.4 1426.6 1326.9
1242.7 1175.3 1127.2 1113.4 1186.9 1403.1 1761.2 2243.7 2828.7 3477.7
4122.7 4746.4 5355.7 5946 6718.8 7417.5 7507.2 7024.8 6361.8 5549.3
4632.7 3647.5 2682.3 1762 1011.4 396.4 0
1122.5 1240.9 1389.4 1531.5 1623.6 1650.6 1609.1 1515.4 1398.6 1291.8
1206 1139.1 1093.5 1086.9 1180.7 1431.3 1829.7 2368.2 3033.4 3777.3
4518.3 5235.7 5939.1 6606.8 7426.3 8090.6 8159.8 7680.3 6925.9 5971.7
4930.1 3858.5 2793.1 1808.2 1037.6 398.6 0
1122.5 1240.1 1393.4 1535.1 1626.4 1651 1604 1504.1 1381.4 1272.8
1188 1122.1 1077.7 1075.5 1179.8 1446 1863.8 2441.4 3157.7 3953.2
4757.4 5522.4 6280 7029.5 7883.2 8513 8519.4 7962 7082.5 5987.6
4850.5 3721.5 2572.8 1635.1 898.9 334.7 0
1122.5 1240.9 1389.4 1531.5 1623.6 1650.6 1609.1 1515.4 1398.6 1291.8
1206 1139.1 1093.5 1086.9 1180.7 1431.3 1829.7 2368.2 3033.4 3777.3
4518.3 5235.7 5939.1 6606.8 7426.3 8090.6 8159.8 7680.3 6925.9 5971.7
4930.1 3858.5 2793.1 1808.2 1037.6 398.6 0
1122.5 1239 1384.2 1523.9 1616.3 1646.5 1613.4 1531.4 1426.6 1326.9
1242.7 1175.3 1127.2 1113.4 1186.9 1403.1 1761.2 2243.7 2828.7 3477.7
4122.7 4746.4 5355.7 5946 6718.8 7417.5 7507.2 7024.8 6361.8 5549.3
4632.7 3647.5 2682.3 1762 1011.4 396.4 0
1122.5 1237.1 1379 1516.3 1608.9 1642.5 1617.7 1547.4 1454.7 1362
1279.6 1211.6 1160.8 1139.8 1193 1375 1692.7 2119.1 2624 3178
3727.2 4257 4772.3 5285.1 6011.3 6744.4 6854.4 6369.3 5797.7 5126.8
4335.3 3436.6 2571.5 1715.8 985.2 394.2 0
1122.5 1233.2 1370.4 1502.2 1592.3 1630.4 1617.3 1564.8 1493.2 1418.6
1348.4 1287.8 1240.2 1214.4 1244.9 1378.3 1633.7 1990.4 2417.8 2880.6
3343.8 3799.1 4262.7 4770.6 5524.3 6298.2 6287.5 5778.6 5269.5 4713.5
4013.8 3192.1 2387 1588.7 880.8 342 0
1122.5 1229.3 1361.8 1488.1 1575.7 1618.3 1616.9 1582.3 1531.7 1475.3
1417.2 1364 1319.7 1289.1 1296.7 1381.7 1574.7 1861.7 2211.6 2583.2
2960.5 3341.2 3753 4256 5037.3 5852.1 5720.5 5187.9 4741.3 4300.2
3692.2 2947.7 2202.4 1461.7 776.4 289.8 0
1122.5 1222.8 1345.9 1464.7 1548.3 1593.6 1601.3 1582 1552.1 1517.6
1481.5 1449.2 1424.6 1407.8 1420.4 1494.1 1658.3 1909.9 2232.9 2587.5
2959.8 3362.2 3834.8 4420 5241 5875.1 5632.6 5146.7 4722.8 4287
3643.2 2877.5 2115.1 1364.2 693.5 243.5 0
1122.5 1216.3 1330 1441.3 1520.8 1568.8 1585.7 1581.7 1572.6 1560
1545.9 1534.5 1529.5 1526.5 1544.1 1606.5 1741.9 1958 2254.1 2591.8
2959 3383.2 3916.6 4584 5444.8 5898.1 5544.6 5105.4 4704.3 4273.7
3594.1 2807.3 2027.9 1266.7 610.6 197.3 0
1122.5 1211.7 1314 1415.3 1490.1 1535.5 1557 1562.3 1565.8 1568.9
1573.9 1584.6 1604.1 1628.7 1669.1 1753.7 1901.9 2116.8 2396.8 2730.6
3130.4 3590.7 4121.7 4695.7 5271.3 5424.2 5099.8 4682.5 4244.2 3745.7
3047.7 2297.2 1598.8 973.3 454.9 144.9 0
1122.5 1207.1 1298 1389.3 1459.3 1502.2 1528.2 1542.9 1559 1577.8
1601.9 1634.6 1678.8 1730.9 1794.2 1900.8 2061.9 2275.5 2539.4 2869.3
3301.8 3798.2 4326.7 4807.4 5097.9 4950.4 4655.1 4259.5 3784.2 3217.8
2501.3 1787.1 1169.6 679.9 299.1 92.6 0
1122.5 1197.9 1277.5 1355.6 1416.6 1455.3 1479.3 1493.3 1507.5 1525.1
1550.3 1585.4 1631.2 1683.8 1749.2 1843.4 1978.2 2154.7 2376.3 2639.9
2955.8 3287.8 3582 3790.6 3842.7 3623.3 3312.7 2943.2 2540 2102.9
1601.8 1121.1 722.3 418.1 188.1 61.6 0
1122.5 1188.6 1257.1 1321.8 1373.9 1408.4 1430.5 1443.7 1456 1472.5
1498.7 1536.2 1583.7 1636.8 1704.1 1785.9 1894.4 2033.8 2213.3 2410.4
2609.9 2777.3 2837.4 2773.8 2587.5 2296.1 1970.4 1627 1295.9 988.1
702.4 455.2 275 156.3 77 30.6 0
1122.5 1178.7 1236.7 1290.6 1332.7 1361.7 1379.8 1388.5 1395.2 1404.4
1420.9 1446.7 1480.2 1515.1 1554.9 1599.5 1656.1 1730.2 1827.6 1931.4
2027.7 2090.2 2076.5 1979.5 1798.9 1554.8 1305.8 1061.8 836 639.2
463.9 314.3 202.5 124.6 66.6 27.6 0
1122.5 1168.9 1216.3 1259.5 1291.5 1315 1329.1 1333.2 1334.5 1336.2
1343 1357.2 1376.7 1393.5 1405.8 1413.1 1417.7 1426.5 1441.9 1452.4
1445.5 1403.1 1315.4 1185.2 1010.4 813.6 641.3 496.7 376.2 290.2
225.4 173.5 130.1 93 56.2 24.6 0
1122.5 1159 1195.8 1229.1 1254.7 1271.5 1279.1 1275 1264 1250.5
1237.1 1228.2 1224 1218.9 1209.1 1192.5 1169.5 1145.8 1123.8 1105.6
1085.8 1052.4 996.9 918.7 817.1 695.5 586.2 481.1 380.7 303.7
237.6 181.8 133.5 93.6 55.9 24.3 0
1122.5 1149.1 1175.2 1198.7 1217.8 1228 1229 1216.9 1193.6 1164.8
1131.3 1099.2 1071.3 1044.2 1012.6 971.8 921.3 865.3 805.8 758.9
726.1 701.7 678.3 652.1 623.8 577.5 531.1 465.4 385.2 317.2
249.8 190.2 137 94.2 55.6 24 0
1122.5 1139.6 1156.1 1172 1186.1 1192.2 1187.5 1167.1 1131.8 1090.4
1044.2 1001.9 966.6 936.1 906.2 871 828.9 782.6 733.3 694.3
668.4 651.4 639 624.3 601.9 563 524.2 469.2 402.9 342.4
278 217.5 160.1 111.3 68.1 29.1 0
1122.5 1130.1 1136.9 1145.2 1154.4 1156.4 1146.1 1117.2 1070 1016
957.1 904.6 861.9 828.1 799.9 770.1 736.5 699.9 660.7 629.7
610.7 601.1 599.7 596.6 580.1 548.5 517.4 473 420.6 367.5
306.2 244.9 183.3 128.4 80.5 34.2 0
1122.5 1121 1118.8 1120.5 1124 1124.4 1110.6 1075.5 1021.5 960.7
900.4 853.1 818.6 793.2 770.8 744.7 713.5 678.6 639.2 601.9
574.2 559.1 560.6 562.1 557.4 545.7 517.7 472.1 420.6 371.7
325.6 277 221.6 161.1 104.9 44.4 0
1122.5 1110.8 1100.9 1097.4 1099.1 1101.3 1092.1 1064.1 1018.5 966.6
916.4 872.4 833.8 800 768 734.5 697.8 658.8 620 585.4
555 532.3 520.2 513 506.2 498.3 481.6 451.7 413.9 371.8
324 276.1 221.5 162.9 107.3 47.4 0
1122.5 1102.5 1085.4 1076.7 1077.3 1083.4 1083.5 1067.3 1033.1 988.3
941.4 896.6 852.9 811.3 771.1 731 690 648.5 610 577
547.5 524.9 508.5 495.9 484.1 470.6 452.2 427.3 396.5 359.9
314.8 268.7 215.3 159.9 104 46.1 0
1122.5 1094.3 1069.7 1055.9 1055.4 1065.5 1075 1070.4 1047.8 1010
966.3 920.7 872.1 822.6 774.2 727.6 682.2 638.1 599.9 568.6
540 517.5 496.8 478.9 462 443 422.8 402.8 379.1 347.9
305.6 261.4 209.1 156.9 100.8 44.8 0
1122.5 1086.8 1056.6 1038.7 1038.1 1054.1 1076.6 1089.1 1080.4 1047.2
999.8 948.2 895 840.8 788.2 737.6 689.4 644 604.8 573.2
547.3 528.4 512.3 495.5 476.6 452.3 426.3 401.7 375.3 342.3
300.2 255.9 204.5 153.6 97.1 44.1 0
1122.5 1079.4 1043.6 1021.5 1020.9 1042.7 1078.1 1107.9 1113 1084.5
1033.3 975.7 917.8 859.1 802 747.5 696.6 649.9 609.8 577.8
554.6 539.3 527.7 512.1 491.1 461.5 429.9 400.6 371.4 336.6
294.7 250.3 199.9 150.3 93.5 43.4 0
1122.5 1072.9 1032 1007 1005.3 1030.4 1074.9 1117.9 1133.9 1111.7
1060.1 997.1 935.6 876.1 818.9 764.4 712.9 665.3 624.5 592.2
568.1 551.7 541.1 527.8 509.1 482.5 452.4 421.3 389.6 351
305.4 259 207.1 149.7 90.4 43.3 0
1122.5 1066.4 1020.5 992.4 989.6 1018.2 1071.7 1127.9 1154.8 1138.9
1086.8 1018.6 953.4 893.2 835.8 781.3 729.1 680.8 639.1 606.5
581.6 564 554.4 543.5 527.1 503.5 474.9 442.1 407.9 365.3
316.1 267.7 214.3 149.1 87.2 43.2 0
1122.5 1059.9 1010 979.6 975.2 1003.2 1058.8 1117.4 1150 1141.8
1096.8 1029.7 962.5 903.3 847.9 796.2 746.3 699.3 658.3 625.4
598.5 579.8 568.3 557.2 541 518.4 489.1 455.6 419.5 375.9
325.6 275.9 221.2 146.7 80.5 38.1 0
1122.5 1053.4 999.5 966.8 960.7 988.3 1045.8 1107 1145.1 1144.7
1106.8 1040.9 971.5 913.4 860 811.1 763.5 717.8 677.5 644.4
615.5 595.7 582.1 570.9 555 533.2 503.3 469.1 431.2 386.4
335.1 284.1 228.1 144.3 73.9 33 0
1122.5 1048.3 991.5 957.2 949.3 973.7 1025 1079.4 1113.5 1114.5
1082 1023.2 958.1 901 851.2 807 764.5 722.8 684.6 652.6
626 608.1 595.3 584.2 568.3 545.5 514.1 478.4 439.6 394.6
342.6 291.9 234.1 157 85.8 37.9 0
1122.5 1043.2 983.4 947.6 937.8 959 1004.1 1051.8 1082 1084.4
1057.4 1005.7 944.7 888.7 842.4 803 765.4 727.7 691.8 660.7
636.5 620.6 608.5 597.5 581.7 557.7 524.8 487.7 448 402.8
350.1 299.8 240 169.8 97.8 43 0
1122.5 1039.1 977.7 940.9 930.3 949.3 989.4 1030 1055.4 1057
1033 986.8 931.2 877.9 832.4 793.8 757.6 721.1 685.8 656.6
636.3 622.8 611.6 600.7 585.1 561 528.2 491 451.1 406.6
354.1 303.5 244.9 178.1 108.1 47.2 0
1122.5 1035 972.1 934.2 922.7 939.6 974.7 1008.3 1028.8 1029.5
1008.7 967.9 917.5 867.1 822.5 784.6 749.8 714.6 679.9 652.5
636.1 625.1 614.7 603.8 588.6 564.3 531.6 494.3 454.3 410.4
358 307.2 249.8 186.5 118.5 51.3 0
1122.5 1031.9 968.1 929.6 918.4 934.8 967.9 998.3 1016 1016
997 960 913.5 864.4 818.5 777.3 739.2 701.4 664.9 639.1
625.4 616.4 607.2 596.1 581.1 557.6 525.1 488.3 449.5 406.4
356 304.4 248.6 186 117.6 50.3 0
1122.5 1028.7 964.1 925 914 929.9 961.2 988.3 1003.2 1002.5
985.3 952.1 909.5 861.8 814.5 770.1 728.7 688.3 649.9 625.8
614.7 607.7 599.6 588.5 573.6 550.8 518.6 482.3 444.6 402.3
354.1 301.6 247.5 185.4 116.7 49.2 0
1122.5 1025.7 961 922.2 911.7 928 958.6 985 999.1 998
981 950.2 909.5 862.1 813.6 766.2 721.6 677.9 637.7 614.5
604.3 598.3 591.4 580.4 565.3 542 510.1 474.4 437 395.1
348 295.5 239.2 178.5 111.3 46.4 0
1122.5 1022.8 957.9 919.5 909.4 926 956 981.7 995 993.5
976.8 948.3 909.5 862.5 812.8 762.4 714.5 667.5 625.5 603.2
593.9 589 583.2 572.2 556.9 533.2 501.6 466.5 429.4 387.9
341.9 289.4 231 171.5 105.9 43.6 0
1122.5 1019.1 954.9 917.5 908.4 925.6 955.8 981.2 993.7 991.5
974.3 947.6 910.1 863.2 812.4 760.2 710.3 660.7 617.7 595.7
586.7 582.3 577.2 566 550.5 525.5 494.9 460.5 422.5 381.2
335.5 284.3 221.4 165.4 100.4 40.9 0
1122.5 1022.8 957.9 919.5 909.4 926 956 981.7 995 993.5
976.8 948.3 909.5 862.5 812.8 762.4 714.5 667.5 625.5 603.2
593.9 589 583.2 572.2 556.9 533.2 501.6 466.5 429.4 387.9
341.9 289.4 231 171.5 105.9 43.6 0
1122.5 1025.7 961 922.2 911.7 928 958.6 985 999.1 998
981 950.2 909.5 862.1 813.6 766.2 721.6 677.9 637.7 614.5
604.3 598.3 591.4 580.4 565.3 542 510.1 474.4 437 395.1
348 295.5 239.2 178.5 111.3 46.4 0
1122.5 1028.7 964.1 925 914 929.9 961.2 988.3 1003.2 1002.5
985.3 952.1 909.5 861.8 814.5 770.1 728.7 688.3 649.9 625.8
614.7 607.7 599.6 588.5 573.6 550.8 518.6 482.3 444.6 402.3
354.1 301.6 247.5 185.4 116.7 49.2 0
1122.5 1031.9 968.1 929.6 918.4 934.8 967.9 998.3 1016 1016
997 960 913.5 864.4 818.5 777.3 739.2 701.4 664.9 639.1
625.4 616.4 607.2 596.1 581.1 557.6 525.1 488.3 449.5 406.4
356 304.4 248.6 186 117.6 50.3 0
1122.5 1035 972.1 934.2 922.7 939.6 974.7 1008.3 1028.8 1029.5
1008.7 967.9 917.5 867.1 822.5 784.6 749.8 714.6 679.9 652.5
636.1 625.1 614.7 603.8 588.6 564.3 531.6 494.3 454.3 410.4
358 307.2 249.8 186.5 118.5 51.3 0
1122.5 1039.1 977.7 940.9 930.3 949.3 989.4 1030 1055.4 1057
1033 986.8 931.2 877.9 832.4 793.8 757.6 721.1 685.8 656.6
636.3 622.8 611.6 600.7 585.1 561 528.2 491 451.1 406.6
354.1 303.5 244.9 178.1 108.1 47.2 0
1122.5 1043.2 983.4 947.6 937.8 959 1004.1 1051.8 1082 1084.4
1057.4 1005.7 944.7 888.7 842.4 803 765.4 727.7 691.8 660.7
636.5 620.6 608.5 597.5 581.7 557.7 524.8 487.7 448 402.8
350.1 299.8 240 169.8 97.8 43 0
1122.5 1048.3 991.5 957.2 949.3 973.7 1025 1079.4 1113.5 1114.5
1082 1023.2 958.1 901 851.2 807 764.5 722.8 684.6 652.6
626 608.1 595.3 584.2 568.3 545.5 514.1 478.4 439.6 394.6
342.6 291.9 234.1 157 85.8 37.9 0
1122.5 1053.4 999.5 966.8 960.7 988.3 1045.8 1107 1145.1 1144.7
1106.8 1040.9 971.5 913.4 860 811.1 763.5 717.8 677.5 644.4
615.5 595.7 582.1 570.9 555 533.2 503.3 469.1 431.2 386.4
335.1 284.1 228.1 144.3 73.9 33 0
1122.5 1059.9 1010 979.6 975.2 1003.2 1058.8 1117.4 1150 1141.8
1096.8 1029.7 962.5 903.3 847.9 796.2 746.3 699.3 658.3 625.4
598.5 579.8 568.3 557.2 541 518.4 489.1 455.6 419.5 375.9
325.6 275.9 221.2 146.7 80.5 38.1 0
1122.5 1066.4 1020.5 992.4 989.6 1018.2 1071.7 1127.9 1154.8 1138.9
1086.8 1018.6 953.4 893.2 835.8 781.3 729.1 680.8 639.1 606.5
581.6 564 554.4 543.5 527.1 503.5 474.9 442.1 407.9 365.3
316.1 267.7 214.3 149.1 87.2 43.2 0
1122.5 1072.9 1032 1007 1005.3 1030.4 1074.9 1117.9 1133.9 1111.7
1060.1 997.1 935.6 876.1 818.9 764.4 712.9 665.3 624.5 592.2
568.1 551.7 541.1 527.8 509.1 482.5 452.4 421.3 389.6 351
305.4 259 207.1 149.7 90.4 43.3 0
1122.5 1079.4 1043.6 1021.5 1020.9 1042.7 1078.1 1107.9 1113 1084.5
1033.3 975.7 917.8 859.1 802 747.5 696.6 649.9 609.8 577.8
554.6 539.3 527.7 512.1 491.1 461.5 429.9 400.6 371.4 336.6
294.7 250.3 199.9 150.3 93.5 43.4 0
1122.5 1086.8 1056.6 1038.7 1038.1 1054.1 1076.6 1089.1 1080.4 1047.2
999.8 948.2 895 840.8 788.2 737.6 689.4 644 604.8 573.2
547.3 528.4 512.3 495.5 476.6 452.3 426.3 401.7 375.3 342.3
300.2 255.9 204.5 153.6 97.1 44.1 0
1122.5 1094.3 1069.7 1055.9 1055.4 1065.5 1075 1070.4 1047.8 1010
966.3 920.7 872.1 822.6 774.2 727.6 682.2 638.1 599.9 568.6
540 517.5 496.8 478.9 462 443 422.8 402.8 379.1 347.9
305.6 261.4 209.1 156.9 100.8 44.8 0
1122.5 1102.5 1085.4 1076.7 1077.3 1083.4 1083.5 1067.3 1033.1 988.3
941.4 896.6 852.9 811.3 771.1 731 690 648.5 610 577
547.5 524.9 508.5 495.9 484.1 470.6 452.2 427.3 396.5 359.9
314.8 268.7 215.3 159.9 104 46.1 0
1122.5 1110.8 1100.9 1097.4 1099.1 1101.3 1092.1 1064.1 1018.5 966.6
916.4 872.4 833.8 800 768 734.5 697.8 658.8 620 585.4
555 532.3 520.2 513 506.2 498.3 481.6 451.7 413.9 371.8
324 276.1 221.5 162.9 107.3 47.4 0
1122.5 1121 1118.8 1120.5 1124 1124.4 1110.6 1075.5 1021.5 960.7
900.4 853.1 818.6 793.2 770.8 744.7 713.5 678.6 639.2 601.9
574.2 559.1 560.6 562.1 557.4 545.7 517.7 472.1 420.6 371.7
325.6 277 221.6 161.1 104.9 44.4 0
1122.5 1130.1 1136.9 1145.2 1154.4 1156.4 1146.1 1117.2 1070 1016
957.1 904.6 861.9 828.1 799.9 770.1 736.5 699.9 660.7 629.7
610.7 601.1 599.7 596.6 580.1 548.5 517.4 473 420.6 367.5
306.2 244.9 183.3 128.4 80.5 34.2 0
1122.5 1139.6 1156.1 1172 1186.1 1192.2 1187.5 1167.1 1131.8 1090.4
1044.2 1001.9 966.6 936.1 906.2 871 828.9 782.6 733.3 694.3
668.4 651.4 639 624.3 601.9 563 524.2 469.2 402.9 342.4
278 217.5 160.1 111.3 68.1 29.1 0
1122.5 1149.1 1175.2 1198.7 1217.8 1228 1229 1216.9 1193.6 1164.8
1131.3 1099.2 1071.3 1044.2 1012.6 971.8 921.3 865.3 805.8 758.9
726.1 701.7 678.3 652.1 623.8 577.5 531.1 465.4 385.2 317.2
249.8 190.2 137 94.2 55.6 24 0
1122.5 1159 1195.8 1229.1 1254.7 1271.5 1279.1 1275 1264 1250.5
1237.1 1228.2 1224 1218.9 1209.1 1192.5 1169.5 1145.8 1123.8 1105.6
1085.8 1052.4 996.9 918.7 817.1 695.5 586.2 481.1 380.7 303.7
237.6 181.8 133.5 93.6 55.9 24.3 0
1122.5 1168.9 1216.3 1259.5 1291.5 1315 1329.1 1333.2 1334.5 1336.2
1343 1357.2 1376.7 1393.5 1405.8 1413.1 1417.7 1426.5 1441.9 1452.4
1445.5 1403.1 1315.4 1185.2 1010.4 813.6 641.3 496.7 376.2 290.2
225.4 173.5 130.1 93 56.2 24.6 0
1122.5 1178.7 1236.7 1290.6 1332.7 1361.7 1379.8 1388.5 1395.2 1404.4
1420.9 1446.7 1480.2 1515.1 1554.9 1599.5 1656.1 1730.2 1827.6 1931.4
2027.7 2090.2 2076.5 1979.5 1798.9 1554.8 1305.8 1061.8 836 639.2
463.9 314.3 202.5 124.6 66.6 27.6 0
1122.5 1188.6 1257.1 1321.8 1373.9 1408.4 1430.5 1443.7 1456 1472.5
1498.7 1536.2 1583.7 1636.8 1704.1 1785.9 1894.4 2033.8 2213.3 2410.4
2609.9 2777.3 2837.4 2773.8 2587.5 2296.1 1970.4 1627 1295.9 988.1
702.4 455.2 275 156.3 77 30.6 0
1122.5 1197.9 1277.5 1355.6 1416.6 1455.3 1479.3 1493.3 1507.5 1525.1
1550.3 1585.4 1631.2 1683.8 1749.2 1843.4 1978.2 2154.7 2376.3 2639.9
2955.8 3287.8 3582 3790.6 3842.7 3623.3 3312.7 2943.2 2540 2102.9
1601.8 1121.1 722.3 418.1 188.1 61.6 0
1122.5 1207.1 1298 1389.3 1459.3 1502.2 1528.2 1542.9 1559 1577.8
1601.9 1634.6 1678.8 1730.9 1794.2 1900.8 2061.9 2275.5 2539.4 2869.3
3301.8 3798.2 4326.7 4807.4 5097.9 4950.4 4655.1 4259.5 3784.2 3217.8
2501.3 1787.1 1169.6 679.9 299.1 92.6 0
